CYW20822-P4TAI040
Active and preferred
RoHS Compliant
Lead-free

CYW20822-P4TAI040

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYW20822-P4TAI040
CYW20822-P4TAI040
ea.


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    3, 10-bit ADC@2M Samples/s
  • Base Silicon
    CYW20822
  • Bluetooth LE Data rate
    2 MByte/s
  • Bluetooth LE RX SENSITIVITY
    -101 dBm@125 kbps
  • Bluetooth LE TX POWER
    4
  • Bluetooth LE
    5.0
  • CapSense
    N/A
  • CPU Core
    16 MHz 32-bit ARM® Cortex® M0
  • Extended Range
    Yes
  • Family
    CYW20822
  • Flash
    1 MByte
  • GPIOs
    12
  • I2C
    2
  • Launch Date
    31-03-2024
  • Longevity - 15 years
    Yes
  • Longevity - Extended
    No
  • Main CPU Core
    16 MHz 32-bit ARM® Cortex® M0
  • Operating Temperature range
    -40 °C to 85 °C
  • Operational Amplifier
    N/A
  • Pads
    27
  • PDM
    Yes
  • Planned to be available until at least
    31-03-2039
  • PWM
    8
  • ROM
    256KB
  • Secondary CPU Core
    N/A
  • Serial Communication Blocks
    0
  • Size (X mm x Y mm x Z mm)
    20.2 mm x 10.5 mm x 2.3 mm
  • SPI
    2
  • SRAM
    128 KByte
  • Type of Antenna
    Trace Antenna
  • UART
    2
  • VBAT
    3.3 V

OPN
CYW20822P4TAI040XUMA1
Product Status active and preferred
Infineon Package
Package Name MODULE-42 (002-28053)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name MODULE-42 (002-28053)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The CYW20822–P4TAI040 module offers seamless integration, enhanced performance with Bluetooth® Low-Energy Long-Range (LE-LR) support, and exceptional reliability for a wide range of applications. With the right combination of low power and high performance, the module is designed to support the entire spectrum of Bluetooth® LE-LR use cases including Industrial IoT applications, Smart home, Asset tracking, Beacons and Sensors, and Healthcare devices.

Features

  • -101 dBm LE sensitivity @ 125 Kbps
  • Active RX @ 1 Mbps & -95 dBm: 1.3 mA
  • Active TX @ 1 Mbps & 0 dBm: 3 mA
  • LE Coded PHY(LE/LR): 500 Kbps, 125 Kbps
  • 2 uA Deep Sleep Mode, 32KB RAM retention
  • 0.8 uA Hibernate Mode with no retention
  • Bluetooth SIG qualified
  • Pre-programmed with EZ-Serial Firmware

Benefits

  • Support fast time-to-market
  • Support a wide spectrum of applications
  • Low power
  • Low cost

Applications

Diagrams

CYW20822-P4TAI040 Block Diagram
CYW20822-P4TAI040 Block Diagram
CYW20822-P4TAI040 Block Diagram
CYW20822-P4TAI040 Block Diagram
Documents

Design resources